IESNA:LM-63-2002
[TEST]P1641758
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29885.7
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6603.7 6185.1 5762.2 5419.9 5151.7 4968.6 4881.4 4861.8 4922.8 5090.7 5345.8 5696.8 6113.2 6536.1 6909.0 
7299.2 7815.9 8319.5 8960.5 9601.5 10033.1 10017.9 9230.8 7650.2 5775.3 4334.2 3425.0 2790.6 2247.8 1552.3 1046.5 
632.2 366.3 161.3 28.3 0.0 0.0 
6603.7 6206.9 5775.3 5433.0 5147.4 4973.0 4872.7 4855.2 4914.1 5075.4 5332.7 5677.2 6100.1 6523.1 6924.2 
7358.1 7842.1 8382.7 9021.5 9664.7 10107.3 10065.8 9302.8 7711.3 5701.1 4260.0 3383.6 2764.5 2208.5 1554.5 1055.2 
636.6 381.5 172.2 34.9 0.0 0.0 
6603.7 6193.9 5775.3 5424.3 5169.2 4986.0 4883.6 4853.1 4890.1 5038.4 5293.4 5637.9 6078.3 6540.5 7050.7 
7523.8 8053.5 8720.7 9400.9 10004.8 10432.1 10375.4 9614.5 8025.2 5849.4 4292.7 3477.4 2860.4 2358.9 1630.8 1077.0 
686.8 427.3 233.3 50.1 0.0 0.0 
6603.7 6276.7 5853.7 5528.9 5265.1 5086.3 4975.1 4918.5 4918.5 5003.5 5215.0 5524.5 5941.0 6475.1 7061.6 
7665.5 8319.5 9025.9 9793.3 10571.6 11112.3 11160.3 10595.6 9235.2 6909.0 4591.4 3682.3 3239.7 2858.2 2315.3 
1528.3 924.4 619.2 359.7 113.4 0.0 0.0 
6603.7 6281.1 5906.1 5596.5 5352.3 5180.1 5064.5 4986.0 4946.8 4966.4 5079.8 5304.3 5646.6 6113.2 6706.2 
7369.0 8134.2 8964.8 9904.5 10961.9 12028.0 12795.4 12878.2 12143.5 10386.3 7041.9 4105.3 3329.1 3095.8 2989.0 
2753.6 1898.9 1281.9 747.8 274.7 0.0 0.0 
6603.7 6385.7 6045.6 5751.3 5537.6 5363.2 5225.9 5136.5 5073.2 5042.7 5066.7 5156.1 5345.8 5659.7 6084.8 
6647.3 7419.1 8289.0 9272.3 10501.9 12036.7 13800.5 15472.6 16329.5 16351.3 15030.1 11445.9 6150.3 3721.5 3213.6 
3117.6 2910.5 2186.7 1859.7 981.1 6.5 0.0 
6603.7 6444.6 6180.8 5923.5 5729.5 5561.6 5430.8 5332.7 5262.9 5219.3 5210.6 5243.3 5317.4 5478.8 5733.8 
6113.2 6651.7 7329.7 8197.4 9326.8 10665.4 12457.5 15091.1 18435.5 21387.4 23070.5 23083.6 20698.5 14827.3 8387.1 
4469.3 3028.3 2343.7 1829.2 1419.3 213.7 0.0 
6603.7 6494.7 6324.7 6143.7 5980.2 5834.1 5712.0 5618.3 5550.7 5500.6 5478.8 5476.6 5494.0 5542.0 5653.2 
5862.5 6204.8 6717.1 7445.3 8406.7 9666.9 11271.5 13163.8 15575.1 18845.4 23319.1 28156.9 30415.5 29264.4 
24367.7 18448.6 13373.1 8199.6 3239.7 1430.2 383.7 0.0 
6603.7 6499.1 6335.6 6165.5 6012.9 5869.0 5746.9 5655.4 5592.1 5542.0 5520.2 5515.8 5524.5 5563.8 5657.5 
5858.1 6174.2 6662.6 7390.8 8317.3 9553.5 11179.9 13000.3 15350.6 18470.4 22699.9 27766.6 30568.1 29510.7 
24901.9 18825.7 13669.6 8535.4 3191.8 1345.2 381.5 0.0 
6603.7 6564.5 6492.5 6418.4 6333.4 6235.3 6148.1 6091.4 6054.3 6030.3 6012.9 5993.3 5982.4 5980.2 6023.8 
6135.0 6361.7 6762.9 7366.8 8223.6 9405.2 10857.2 12422.6 14127.5 15950.1 18008.2 20393.3 23005.1 24561.8 23151.2 
19135.3 12614.4 5607.4 1563.2 593.0 167.9 0.0 
6603.7 6608.1 6612.4 6627.7 6645.1 6636.4 6638.6 6651.7 6677.9 6704.0 6714.9 6704.0 6682.2 6662.6 6671.3 
6725.8 6871.9 7172.8 7724.3 8557.2 9730.1 11140.7 12734.4 14487.2 16251.0 17949.3 19691.3 21306.8 20851.1 18330.8 
15152.2 9392.2 2984.6 1035.6 429.5 148.3 0.0 
6603.7 6636.4 6660.4 6693.1 6723.6 6721.5 6717.1 6712.7 6712.7 6693.1 6647.3 6575.4 6499.1 6409.7 6333.4 
6305.0 6350.8 6529.6 6856.6 7440.9 8452.5 9727.9 11269.3 13015.6 14792.4 16634.7 18322.1 19754.5 18751.6 16035.1 
12989.4 7685.1 2452.7 935.3 414.2 146.1 0.0 
6603.7 6577.6 6605.9 6636.4 6651.7 6627.7 6588.5 6538.3 6481.6 6411.9 6296.3 6163.3 6015.1 5864.6 5731.7 
5627.0 5583.4 5616.1 5742.6 6073.9 6671.3 7706.9 9086.9 10693.7 12392.1 14262.7 16043.9 17027.1 15527.2 13146.4 
10425.6 6023.8 2093.0 808.8 388.1 146.1 0.0 
6603.7 6629.9 6632.1 6605.9 6547.0 6420.6 6259.3 6078.3 5884.3 5668.4 5417.7 5136.5 4840.0 4521.7 4194.6 
3856.7 3518.8 3174.3 2816.8 2463.6 2145.3 1942.5 1942.5 2278.3 3108.9 4203.4 5160.5 4489.0 2546.4 1702.7 1301.6 
959.3 608.3 322.7 178.8 76.3 0.0 
6603.7 6636.4 6581.9 6481.6 6305.0 6063.0 5781.8 5461.3 5092.9 4691.7 4247.0 3725.9 3146.0 2542.1 1903.3 1434.6 
1181.7 1068.3 1011.6 976.7 952.7 935.3 922.2 911.3 896.0 904.8 972.4 1109.7 1194.7 1055.2 865.5 684.6 470.9 239.8 128.6 37.1 
0.0 
6603.7 6625.5 6503.4 6298.5 6012.9 5659.7 5247.7 4746.2 4168.5 3525.3 2760.1 2031.9 1471.6 1199.1 1074.8 1013.8 970.2 
939.7 913.5 887.3 867.7 843.7 813.2 789.2 767.4 752.2 754.3 800.1 863.3 787.0 612.6 431.7 285.6 189.7 102.5 21.8 0.0 
6603.7 6616.8 6422.8 6121.9 5731.7 5252.0 4683.0 3976.6 3130.7 2302.3 1676.5 1347.3 1172.9 1074.8 1020.3 981.1 939.7 
904.8 869.9 841.5 819.7 795.8 767.4 734.7 693.3 654.1 619.2 577.7 534.1 477.5 388.1 303.0 233.3 159.2 78.5 10.9 0.0 
6603.7 6551.4 6283.2 5897.4 5404.6 4816.0 4090.0 3193.9 2343.7 1728.9 1410.6 1240.5 1131.5 1061.7 1007.2 959.3 915.7 
869.9 828.5 797.9 776.1 752.2 717.3 680.2 638.8 595.2 545.0 494.9 438.2 385.9 331.4 274.7 211.5 141.7 69.8 6.5 0.0 
6603.7 6494.7 6187.3 5709.9 5138.7 4414.8 3566.8 2627.1 1931.6 1589.3 1384.4 1238.3 1131.5 1055.2 992.0 937.5 887.3 
843.7 808.8 778.3 750.0 717.3 682.4 645.3 606.1 558.1 512.3 462.2 416.4 368.4 318.3 263.8 202.8 133.0 65.4 2.2 0.0 
6603.7 6488.2 6143.7 5633.6 4957.7 4175.0 3211.4 2330.6 1857.5 1628.6 1456.4 1295.0 1159.8 1059.6 985.4 922.2 874.2 
839.4 808.8 776.1 743.4 704.2 662.8 623.5 577.7 534.1 492.7 444.8 399.0 355.4 305.2 250.7 189.7 124.3 54.5 0.0 0.0 
6603.7 6427.1 6065.2 5522.4 4824.7 3967.9 3008.6 2206.3 1864.0 1689.6 1532.7 1351.7 1194.7 1072.6 976.7 917.9 874.2 
843.7 813.2 780.5 741.3 697.7 654.1 610.4 562.5 518.9 473.1 431.7 390.2 344.5 294.3 242.0 178.8 113.4 45.8 0.0 0.0 
6603.7 6427.1 6065.2 5518.0 4824.7 3954.8 2991.2 2210.7 1870.6 1698.4 1554.5 1371.3 1190.4 1072.6 981.1 915.7 874.2 
845.9 813.2 780.5 741.3 697.7 654.1 610.4 560.3 516.7 470.9 429.5 388.1 342.3 292.1 239.8 176.6 111.2 43.6 0.0 0.0 
